IESNA:LM-63-2002
[TEST]P1056029
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S350D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]674
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
416.8 413 411 407.5 403.3 397.8 390.8 382.7 374.2 364.1
353.6 342.7 330.7 317.9 304.7 291.1 276.7 262 247.6 232.5
217.3 201.8 186.3 170.8 155.2 139.3 123.4 107.5 90.4 75.7
59.8 46.2 32.2 19.8 8.9 1.6 0
416.8 418 415.7 411 404.4 396.3 386.6 375.3 363.3 350.5
336.1 321.4 305.5 289.2 272.5 255.4 237.9 220.1 202.2 184.4
166.5 148.7 130.8 112.9 95.5 78 62.1 47.4 33.8 22.9
16.3 10.5 5.8 3.1 1.6 0.8 0
416.8 414.5 409.5 401.7 391.6 379.6 365.6 350.1 333 314.8
295.4 275.2 254.2 233.3 212.3 191.3 170.4 150.2 130.8 111.8
93.5 76.8 61.7 47.7 37.3 30.7 24.5 18.6 14 10.1
7.4 5.4 3.9 2.7 1.6 0.8 0
416.8 414.9 407.5 397.8 385 369.9 352.8 333.4 311.7 288.8
265.5 241.8 218.1 194.8 171.9 150.2 129.6 110.2 92 74.9
60.2 49.3 41.1 34.9 28.3 22.5 17.5 13.6 10.5 8.2
6.2 5 3.5 2.3 1.6 0.8 0
416.8 415.7 409.5 398.6 384.2 367.6 348.5 327.2 303.9 279.8
254.6 230.9 204.9 182.4 159.5 137.8 117.6 99 81.1 65.6
53.9 45 38.4 31.8 25.6 20.2 15.9 12.4 10.1 7.8
5.8 4.7 3.5 2.3 1.6 0.8 0
